Publish your products
BETAFENCE TruView-Alu
Betafence

BETAFENCE TruView-Alu

Manufactured in the US

TruView-Alu offers an innovative design that can follow the natural contour of your property. An attractive ornamental fence is a versatile solution for residential applications, parks, pool areas and playgrounds. 

• Aesthetically pleasing and reliable protection

• Flexible and efficient installation

• 20-year warranty

• Superior anti-corrosion coating

Panel width - 6’ (nominal)
Panel height
- 4’, 4.5’, 5’
Pickets
- 5/8” sq x 18 ga. (staggered)
Rails
- 1.10”cl.18 x 15 ga.
Posts
- 2” square x 16ga

Specification
  • Panels

    TruView-Alu® panels are manufactured utilizing a unique internal mechanical picket to rail construction. This eliminates picket rattle or removal found in other products. This unique design allows the panels to rack to follow changes in grade.

    Gates

    Choose from a range of pedestrian swing gate of different heights, that matches your fence system.

    Bracket Options

    Panels are attached with high-strength aluminium brackets to powder-coated aluminium square tubular posts. All brackets are PES coated. Images are only for illustration purposes.

    Superior Polyester Powder Coating

    Our TruView-Alu® product undergoes a multi-step application process to produce a superior polyester powder coat finish. This provides greater anti-corrosion and UV resistant protection to keep your fence looking great for years to come.

Technical specification
  • Unique ref.truview-alu
  • Product familyMetal Fence Panel
  • Product groupTruview
  • TypeObject (single object)
  • Date of publishing2022-09-15
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Fencing

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit