Publish your products
BETAFENCE TruView Pinnacle
BETAFENCE TruView Pinnacle
    Betafence

    BETAFENCE TruView Pinnacle

    4.0 out of 5 stars4.0(6 reviews)

    PANELS

    TruView panels are manufactured utilizing a unique internal mechanical picket to rail construction.
    This eliminates picket rattle or removal found in other products. This unique design allows the panels to rack to follow changes in grade.

    - Panel width is 8 feet
    - Panel height is existing in 6 feet
    - Pinnacle style: press point

      TUBULAR POSTS

      TruView panels are combined with tubular steel posts.

      Dimension 2" square x 14 ga.

      Each panel is fixed to posts with high-strength steel brackets:
      - U Bracket
      - All Around bracket

      COATING TECHNOLOGY AND COLOR

      Our TruView product undergoes a multi-step application process to produce a superior polyester powder coat finish. This provides greater anti-corrosion and UV resistant protection to keep your fence looking great for years to come.
      The TruView system is backed by a 20-year limited warranty.

        Technical specification
        • Unique ref.truview-pinnacle
        • Product familyMetal Fence Panel
        • Product groupTruview
        • TypeObject (single object)
        • Date of publishing2021-08-13
        • Edition number1
        Related
        • Material mainSteel
        • Designed inUnited States
        • Manufactured inUnited States
        Classification
        • BIMobject CategoryConstruction - Fences & Traffic Security

        Region availability

        North America
        United States