Publish your products
BETAFENCE BLOKAD Securifor Super 10
Betafence

BETAFENCE BLOKAD Securifor Super 10

ASSETS BLOKAD SECURIFOR SUPER 10 : Benefits

- Multi-threat protection: Combines anti-climb, anti-cut, and crash-resistant design in a single, robust perimeter solution.

- Certified security performance: Tested and certified to LPS 1175 Issue 8 (B3) for resistance to forced entry.

- Engineered vehicle impact resistance: Designed and tested in accordance with ISO 22343-1, achieving a vehicle penetration of less than 1 metre.

- Cost-efficient solution: Eliminates the need for separate perimeter security and hostile vehicle mitigation (HVM) barriers.

- Durable and low-maintenance: Reinforced steel construction and high-performance coatings ensure long-term reliability.

Specification
  • PANEL:

    • Types: Straight (Standard), Cranked (Angled), Arced (Rolled)
    • Mesh size: 76.2 × 12.7 mm
    • Wire diameter: Horizontal 4 mm | Vertical 10 mm
    • Panel width: 2753 mm
    • Reinforcement: Integrated horizontal bars for rigidity and structural stability
    • Installation: Surface-mounted or partially buried

    POST FENCE:

    • Rectangular posts: 80 × 60 mm
    • Fixation: With cover plate; secured with M8×110 mushroom square neck round head bolts and M8 break-off nuts
    • Black Plastic Post Cap Included On All Posts

    CRASH POST:

    • Round crash posts: Line posts: 180 × 8 mm | Terminal posts: 219 × 8 mm
    • Integration: Engineered for hostile vehicle mitigation in accordance with ISO 22343-1, achieving a vehicle penetration of less than 1 metre. Tested on a total fence length of 16 metres with a system height of 2.4 metres.
    • The post cap is galvanized and welded to the post.

    Connectors:

    • Cable fixture specification to line posts: M18 GRIP BOLTS, M18 U-BOLT, M18 NUT
    • Cable fixture specification to terminal posts: KM22-1860 Cable Anchor Tool

    CABLES AND CONNECTIONS:

    • 3× 22 mm diameter crash steel cable, starting at a height of 850 mm and 150 mm centre to centre

    COLORS:

    • Green RAL 6005, White RAL 9010, Anthracite RAL 7016 and Black RAL 9005. Other colours are available on request.
    • 10 Year Standard or 10 Year Extreme Guarantee
Technical specification
  • Unique ref.betafence-blokad-securifor-super-10
  • Product familyMetal Fence Panel
  • Product groupBLOKAD Securifor Super 10
  • TypeObject (single object)
  • Date of publishing2026-10-06
  • Edition number1
Related
  • Material mainGalvanized steel
Classification
  • BIMobject CategoryConstruction - Fences & Traffic Security

Region availability

Europe Asia North America Africa Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Australia
Andorra
Azerbaijan
Aruba
Benin
Cook Islands
Austria
Bahrain
Barbados
Botswana
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Fiji
Belgium
Bhutan
Bermuda
Burundi
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Guam
Bulgaria
Brunei
Canada
Cape Verde
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe