Selecting the location and language will prioritise localised information. Continue
Concrete drainage channel V100 class B125
Bielbet

Concrete drainage channel V100 class B125

Concrete channel (concrete C35/45 with an admixture of polypropylene fiber) reinforced with a ribbed bar ø8mm, edges with a 25mm steel angle, without internal drop, 2x 0,5m ductile iron grating, load class B125

Specification
  • Available dimensions

    External dimensions :
    • lenght 1000mm / width 150mm / height 150mm
    • lenght 1000mm / width 150mm / height 200mm
    • lenght 1000mm / width 150mm / height 250mm

    Internal dimensions :

    • width 100mm / depth 95mm
    • width 100mm / depth 145mm
    • width 100mm / depth 185mm


Technical specification
  • Unique ref.C-V100-B125
  • Collection setConcrete drainage channels and trash boxes
  • CollectionV100
  • TypeObject (single object)
  • Date of publishing2018-12-03
  • Edition number1
Related
  • Material mainConcrete
  • Material secondaryCast iron
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationBuilding Element
  • OmniClass TitlePlumbing Specific Products and Equipment
  • OmniClass Number23-31 00 00

Region availability

Europe
Andorra
Albania
Austria
Åland Islands
Bosnia and Herzegovina
Belgium
Bulgaria
Belarus
Switzerland
Cyprus
Czech Republic
Germany
Denmark
Estonia
Spain
Finland
Faroe Islands
France
United Kingdom
Guernsey
Gibraltar
Greece
Croatia
Hungary
Ireland
Isle of Man
Iceland
Italy
Jersey
Liechtenstein
Lithuania
Luxembourg
Latvia
Monaco
Moldova
Montenegro
Macedonia (FYROM)
Malta
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Russia
Sweden
Slovenia
Svalbard and Jan Mayen
Slovakia
San Marino
Ukraine
Vatican City