Set your location and language to prioritise localised information. Continue
Concrete drainage channel V150 class B125
Bielbet

Concrete drainage channel V150 class B125

Concrete channel (concrete C35/45 with an admixture of polypropylene fiber) reinforced with a ribbed bar ø8mm, edges with a 25mm steel angle, without internal drop, 2x 0,5m ductile iron grating, load class B125

Specification
  • Available dimensions

    External dimensions :

    • lenght 1000mm / width 200mm / height 100mm
    • lenght 1000mm / width 200mm / height 150mm
    • lenght 1000mm / width 200mm / height 200mm
    • lenght 1000mm / width 200mm / height 250mm

    Internal dimensions :

    • width 150mm / depth 40mm
    • width 150mm / depth 90mm
    • width 150mm / depth 140mm
    • width 150mm / depth 185mm
Technical specification
  • Unique ref.C-V150-B125
  • Product familyConcrete drainage channels and trash boxes
  • Product groupV150
  • TypeObject (single object)
  • Date of publishing2018-12-03
  • Edition number1
Related
  • Material mainConcrete
  • Material secondaryCast iron
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationBuilding Element
  • OmniClass Number23-31 00 00
  • OmniClass TitlePlumbing Specific Products and Equipment

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City