Set your location and language to prioritise localised information. Continue
Polymer concrete drainage channel V200 class D400
Bielbet

Polymer concrete drainage channel V200 class D400

Polymer concrete channel (quartz aggregate and meal, polyester resin), edges with a 25mm steel angle, without internal drop, 2x0,5m ductile iron grating fastened with 2x welded profile + bolt M10, load class D400.


Specification
  • Available dimensions

    External dimensions :

    • lenght 1000mm / width 250mm / height 160mm
    • lenght 1000mm / width 250mm / height 250mm
    • lenght 1000mm / width 250mm / height 350mm

    Internal dimensions :

    • width 200mm / depth 110mm
    • width 200mm / depth 200mm
    • width 200mm / depth 300mm


Technical specification
  • Unique ref.PC-V200-D400
  • Product familyPolymer concrete channel and concrete trash boxes
  • Product groupV200
  • TypeObject (single object)
  • Date of publishing2018-12-03
  • Edition number1
Related
  • Material mainPolymer-modified cementitious
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationBuilding Element
  • OmniClass Number23-31 00 00
  • OmniClass TitlePlumbing Specific Products and Equipment

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City