Set your location and language to prioritise localised information. Continue
Plastic channel PP V100 class B125
Bielbet

Plastic channel PP V100 class B125

Plastic channel PP (polypropylene), without internal drop, 2x0,5m plastic cover class B125 fastened with 2x profile + bolt 6,3x32mm, load class B125.



Specification
  • Available dimensions

    External dimensions :

    • lenght 1000mm / width 130mm / height 55mm
    • lenght 1000mm / width 130mm / height 105mm

    Internal dimensions :

    • width 100mm / depth 20mm
    • width 100mm / depth 70mm
Technical specification
  • Unique ref.PP-V100-B125
  • Product familyPlastic drainage channel and trash boxes
  • Product groupV100
  • TypeObject (single object)
  • Date of publishing2018-12-03
  • Edition number1
Related
  • Material mainPolypropylene
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationBuilding Element
  • OmniClass Number23-31 00 00
  • OmniClass TitlePlumbing Specific Products and Equipment

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City