Publish your products
ONE SIDE 8
BikeKeeper

ONE SIDE 8

4.2 out of 5 stars4.2(14 reviews)
Bicycle parking stations with frame locking. ONE SIDE 8 BK1001 4 rails / for 8 bicycles
Specification
  • BikeKeeper ® bicycle parking stations with frame locking provide uncompromised security for bicycles, mopeds, scooters and buggies. BikeKeeper® storage solutions help residents transfer their valuables safely into secure storage locations. When opportunities for theft are thwarted, other forms of vandalism are reduced as well. As a result, the residents will feel happier!
Technical specification
  • Unique ref.oneside8
  • Product familyBikeKeeper
  • Product groupBicycle parking stations
  • TypeAssembly (multiple objects)
  • Date of publishing2016-08-23
  • Edition number1
  • Height (mm)800
  • Width (mm)2000
  • Depth (mm)850
Related
  • Material mainSteel
  • Designed inFinland
  • Manufactured inFinland
  • Weight Net (Kg)100
Classification
  • BIMobject CategoryLandscaping - Bike Racks & Shelters
  • IFC classificationFurnishing Element
  • Uniclass 2015 CodePr_40_30_21
  • Uniclass 2015 DescriptionCycle stands and lockers
  • OmniClass Number23-11 29 11
  • OmniClass TitleBicycle Racks and Shelters