Publish your products
BIMobject TH x Thai Obayashi_ToiletPartition_GreyH2700

BIMobject TH x Thai Obayashi_ToiletPartition_GreyH2700

BIMobject TH x Thai Obayashi_ToiletPartition_GreyH2700
Technical specification
  • Unique ref.BIMobjectTHxThaiObayashi_ToiletPartition_GreyH2700
  • Product familySanitary
  • Product groupScreens & Dividers
  • TypeObject (single object)
  • Date of publishing2021-03-22
  • Edition number1
  • Height (mm)2700
  • Width (mm)1000
  • Depth (mm)1688
Related
  • Material mainStainless steel
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategorySanitary - Screens & Dividers

Region availability

Asia
Thailand
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit