Publish your products
Plastic Bird Spikes - Regular
Bird-X

Plastic Bird Spikes - Regular

Physical barriers are designed to block access to landing areas and discourage use of those surfaces by birds. Plastic Spikes install easily using spike adhesive, nails, screws, or ties. Designed for use on rooftops, ledges, fences, and similar structures. Bird-X Plastic Bird Spikes are made of durable polycarbonate material designed for long-term outdoor use and resistance to corrosion and decay. Plastic Bird Spikes are designed for low-maintenance use and provide a physical exclusion method while maintaining facility appearance.

  • Physical barrier designed for bird management applications
  • UV-treated for outdoor environmental exposure
  • Designed to help reduce accumulation of bird droppings on treated surfaces
  • Includes installation consultation
  • 5 year warranty against material defects and workmanship

Bird-X Plastic Bird Spikes are available in two widths: narrow and regular, and in lengths ranging from 10 feet to 100 feet. Designed for use in a variety of locations, these spikes help prevent birds from perching on treated surfaces. Bird-X experts are available for phone consultations at no cost to assist with installation planning or to recommend an installer in your area.

All Plastic Spikes come in 1 ft. sections.

Benefits

  • Help reduce cleanup and maintenance requirements
  • Protect buildings, equipment, and vehicles from bird droppings
  • Designed for use in areas where bird activity may impact sanitation or appearance
  • Support facility maintenance and operational standards
  • Designed for use in outdoor environments where birds may perch or roost
  • Reduce maintenance associated with nesting activity
  • Support compliance with facility cleanliness expectations
  • Help maintain property appearance
  • Reduce nuisance bird activity in treated areas
Specification
  • Guarantee/Warranty: 5-Year Warranty against material defects and workmanship

    Width: 6.5″ (7-8″ coverage)

    Height: 4.75″

    Base Width: 1.75″

    Box Dimensions: 10 ft.: 17” x 6” x 13”, 25 ft.: 23” x 14” x 6”, 50 ft.: 26” x 20” x 14”, 100 ft.: 26” x 23” x 20”

    Shipping Weight: 10 ft.: 3 lbs., 24 ft.: 6 lbs., 50 ft.: 12 lbs., 100 ft.: 24 lbs.

    SKU: SP-10, SP-25, SP-50, SP-100

Technical specification
  • Unique ref.birdx-plastic-spikes-regular
  • Product familyPlastic Spikes, Regular
  • Product groupBird-X Plastic Spikes
  • TypeObject (single object)
  • Date of publishing2020-02-28
  • Edition number1
Related
  • Material mainPolycarbonate
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Other
  • Uniclass 2015 CodePr_40_30_22_06
  • Uniclass 2015 DescriptionBird deterrent spikes
  • CSI MasterFormat 2014 Code10 81 13
  • CSI MasterFormat 2014 TitleBird Control Devices
  • OmniClass Number23-19 25 11 11 13
  • OmniClass TitleBird Spikes

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe