Publish your products
A1132 - Rail, Accessory Mounting, Length As Required
SEPS2BIM

A1132 - Rail, Accessory Mounting, Length As Required

Horizontal mounting rail will consist of lock mounting devices capable of; supporting up to 75 pounds each, being repositioned, and mounting and dismounting of equipment without the use of tools. The rail must be capable of supporting medical equipment and accessories normally found in exam or patient rooms. The rail system must be capable of mounting and dismounting equipment without leaving or creating new holes in the finished surface of the wall.
Technical specification
  • Unique ref.A1132
  • Product familyRail
  • Product groupAccessory Mounting
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)50
  • Width (mm)1220
  • Depth (mm)50
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Other
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit