Publish your products
80/HG SWINGING FIRE HOSE REEL “Rodi by Giugiaro Design”
80/HG SWINGING FIRE HOSE REEL “Rodi by Giugiaro Design”

    80/HG SWINGING FIRE HOSE REEL “Rodi by Giugiaro Design”

    SWINGING FIRE HOSE REEL FOR INDOOR INSTALLATION “Rodi by Giugiaro Design” EN 671-1 - CE MARKED
    Specification
    • SWINGING FIRE HOSE REEL FOR INDOOR INSTALLATION “Rodi by Giugiaro Design” EN 671-1 - CE MARKED CERT. N. 0497-CPR-171 Supplied with: - “Rodi Giugiaro” fire cabinet with rounded edges, made of carbon steel, grey RAL 7035 polyester powder coating. Dimensions 650 mm height x 700 mm width; depth mm 200 for hoses until 25 m length and 230 mm for 30 m hose. Door made with double shell reinforced thermoforming process, metallic anthracite gray color with transparent polycarbonate insert. - Semirigid hose DN 25 mm approved to EN694 - Manual inlet stop ball valve and brass axial inlet device - Multi-effect shut/full/spray nozzle (see below table for choice) Suitable for recessed installation by adding the optional cover frame. Available nozzles: Starjet DN 25 Ø 8mm K = 28 Sprayjet DN 25 Ø 8mm K = 28
    Technical specification
    • Unique ref.art-80-hg-naspo-rodi-line
    • Product familyFixed firefighting systems / Sistemi fissi di estinzione incendi
    • Product groupHose reels / Naspi
    • TypeObject (single object)
    • Date of publishing2020-05-28
    • Edition number1
    Related
    • Material mainSteel
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryFire Products - Protection

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit