Publish your products
Bock Large Volume ASME Electric Water Heaters

Bock Large Volume ASME Electric Water Heaters

Electric Water Heater Features:

  • 150 psi ASME Code Glass-Lined Tank
  • ASME Temperature and Pressure Relief Valve
  • Internal Fusing (above 120 amps)
  • Incoloy Heating Elements
  • Painted Steel Jacket
  • Magnesium Anode Rods
  • Immersion Thermostats
  • Magnetic Contactors
  • Digital Temperature Display
  • Manual Reset High Limit
  • Hinged Door with Keyed Lock
  • Channel Iron Skid Base
  • Approved for 180 F Operation
  • Lifting Lug access  

Optional Equipment Features:

  • BMS Contacts
  • Low Water Cut-off
  • Pilot Lights and Manual Limiting Switches
  • Electric Step Controller (36kW & higher)
  • Alarm Bell
  • Shunt Trip Disconnect *
  • Low Pressure Switch
  • High Pressure Switch
  • Time Clock (7 Day)
  • Time Clock (24 Hour)
  • Safety door interlock
  • T&P gauge
  • 12” x 16” Manhole (250 Gallons and Larger)

 

Technical specification
  • Unique ref.Bock-Large-Volume-ASME-Electric-Water-Heaters
  • Product familyStorage Water Heaters
  • Product groupLarge Volume ASME Electric
  • TypeObject (single object)
  • Date of publishing2020-08-14
  • Edition number1
Classification
  • BIMobject CategoryPlumbing - Water heaters

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit