Publish your products
Light Electric Commercial Electric Water Heaters

Light Electric Commercial Electric Water Heaters

4.6 out of 5 stars4.6(5 reviews)

FEATURES

  • 6/12/20/30/40/50 gallon capacities
  • Meets ASHRAE 90.1b and CEC listed 
  • Models 20 gallon and higher comply with NAECA III requirements
  • Robust thick-gauge steel construction
  • Glass fused to steel tank
  • Single anode rod for corrosion protection
  • Zinc plated copper sheath elements designed to minimize scale build up
  • Thermostat operating range of 115 °F to 175 °F
  • Factory installed temperature and pressure valve
  • UL certified conversion kits to field convert voltage and kW

LEAK SENSOR AND SHUTOFF VALVE ACCESSORY

  • Shuts off water supply and activates alarm when sensor detects water leak
  • Lead-free ANSI/NSF 61 Annex G certified 3/4" port shutoff valve
  • Relay output contacts to connect to central alarm
  • Control features audible alarm and valve-status indicator light
  • Simple installation - plugs into a standard 120 VAC outlet
  • Ten-foot wire rope sensor enables perimeter leak detection


Technical specification
  • Unique ref.light-electric-commercial-electric-water-heaters
  • Product familyStorage Water Heaters
  • Product groupLight Electric (Point of Use)
  • TypeObject (single object)
  • Date of publishing2022-09-27
  • Edition number1
Classification
  • BIMobject CategoryPlumbing - Water heaters

Region availability

North America
Canada
United States