Publish your products
Winglock Swing (EMEA-ASIA) Access Gate - Height 980mm
Winglock Swing (EMEA-ASIA) Access Gate - Height 980mm
Winglock Swing (EMEA-ASIA) Access Gate - Height 980mm
    Boon Edam

    Winglock Swing (EMEA-ASIA) Access Gate - Height 980mm

    Coordinating harmoniously with our Lifeline Series of speed gates, this wide line side gate can form part of your existing combination of security gates or be used as a stand-alone solution. This single wing access gate is undeniably the slimmest in the market featuring modern, intelligent technology and an elegant, frameless wing.

    Winglock Swing - Slim Access Gate

    The Winglock Swing is really easy to use, no training is required and the intuitive LED lights make the user experience and walk-through simple and enjoyable. The various light signals for functions such as in use, authorsied, standby, include pulsing and quick blinking to further guide your visitors through – even those who have never used the product find it a smooth transition.

    Specification
    • Winglock Swing - Slim Access Gate

      • Diameter/Unit width (mm): 958
      • Barrier Height (mm): 980
      • Capacity (per minute)*: 30
      • Nr of doorwings: 1
      • Disabled Access: Yes
      • Emergency Exit**: No/Yes
      • Collapsible Doorset/Barrier: No 
      • Finish: Stainless Steel
      • Options: External control panel
      • Power supply: 200-240 VAC, 50/60 Hz
      • Power consumption operating: 20W
      • Power consumption stationary: 9W

      * Depending on access control system.
       ** Escape route requirements are subject to local regulations.

      For detailed project specific specification text contact your local Boon Edam supplier.

    Technical specification
    • Unique ref.WLS-001-Height980mm-EMEA
    • Product familyGates
    • Product groupAccess Gates
    • TypeObject (single object)
    • Date of publishing2019-09-18
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryDoors - Security
    • CSI MasterFormat 2014 Code11 14 13.19
    • CSI MasterFormat 2014 TitleTurnstiles
    • OmniClass Number23-29 13 23 11
    • OmniClass TitleWaist Height Turnstiles

    Region availability

    Asia Europe Oceania Africa
    Afghanistan
    Albania
    American Samoa
    Algeria
    Armenia
    Austria
    Australia
    Egypt
    Azerbaijan
    Belarus
    Cook Islands
    Morocco
    Bangladesh
    Belgium
    Federated States of Micronesia
    Tunisia
    Bhutan
    Bosnia and Herzegovina
    Fiji
    Brunei
    Bulgaria
    French Polynesia
    Cambodia
    Croatia
    Guam
    China
    Cyprus
    Kiribati
    Georgia
    Czech Republic
    Marshall Islands
    India
    Denmark
    Nauru
    Indonesia
    Estonia
    New Caledonia
    Iran
    Finland
    New Zealand
    Iraq
    France
    Niue
    Israel
    Germany
    Norfolk Island
    Japan
    Greece
    Northern Mariana Islands
    Jordan
    Hungary
    Palau
    Kazakhstan
    Iceland
    Papua New Guinea
    Kuwait
    Ireland
    Pitcairn Islands
    Kyrgyzstan
    Italy
    Samoa
    Laos
    Latvia
    Solomon Islands
    Lebanon
    Lithuania
    Timor-Leste
    Malaysia
    Luxembourg
    Tokelau
    Mongolia
    Moldova
    Tonga
    Myanmar (Burma)
    Montenegro
    Tuvalu
    Nepal
    Netherlands
    United States Minor Outlying Islands
    North Korea
    North Macedonia
    Vanuatu
    Oman
    Norway
    Wallis and Futuna
    Pakistan
    Poland
    Palestine
    Portugal
    Philippines
    Romania
    Qatar
    Russia
    Saudi Arabia
    Serbia
    South Korea
    Slovakia
    Sri Lanka
    Slovenia
    Syria
    Spain
    Taiwan
    Svalbard and Jan Mayen
    Tajikistan
    Sweden
    Thailand
    Switzerland
    Türkiye
    Ukraine
    Turkmenistan
    United Kingdom
    United Arab Emirates
    Uzbekistan
    Vietnam
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit