Publish your products
Extreme High Performance MicroCoil Grille - 500 Cycles

Extreme High Performance MicroCoil Grille - 500 Cycles

When you need security in an opening with limited vertical space, our Extreme High Performance MicroCoil Grille - 500 Cycles is the answer. Perfectly engineered to occupy the smallest amount of headroom on the market, our high performance compact grille not only coils in nearly 50% less room then other security grilles, but also gives you high performance.  The MicroCoil Grille is engineered to handle at least 500,000 cycles (opens/closes) at speeds of up to 24” per second. But, with the MicroCoil Grille, higher speeds do not mean you get a loud and clunky security grille. Our low headroom parking security grille’s patented nested link system actually minimizes noise and vibrations - making it one of the quietest and smoothest coiling parking garage gates available today.

In addition, ADA compliance is made easy. With most parking garage openings averaging 9’6”, accommodating parking spaces for 8’2” handicap accessible vans as required by ADA has become a huge challenge. Taking up less than 14” coiled grille headroom space at it’s largest (and often even smaller), the MicroCoil security grille allows almost any parking facility the opportunity to install rolling security grilles and still be in compliance.

Our compact parking lot security gates are easy to install in new construction as well as retrofit into existing parking structures. All high performance compact parking grilles are paired with our advanced Apex SmartController control panel, so programming and setting limits for your parking entrance gate is simple and will accept all activation systems. Safety is addressed with light curtains plus photo eyes to prevent potential harm or injury from the parking security grille. All compact parking grilles feature long lasting stainless steel links and a direct drive operator that eliminates sprockets and chains to wear or replace. You can customize perimeter parts and the grille manufactured to your exact specifications.

When a low headroom security solution is required, Cornell’s MicroCoil high performance compact grilles are the only security grilles that are low on space, but high on performance.

Technical specification
  • Unique ref.microcoil-grille
  • Product familyOverhead Coiling
  • Product groupSecurity Grilles
  • TypeObject (single object)
  • Date of publishing2020-05-12
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Security
  • CSI MasterFormat 2014 Code08 33 23
  • CSI MasterFormat 2014 TitleOverhead Coiling Doors
  • OmniClass Number23-17 11 13 25
  • OmniClass TitleOverhead Metal Doors

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit