Publish your products
Trapezoidal Sheet T-18R
BP2

Trapezoidal Sheet T-18R

The T-18R profile is a densely profiled trapezoidal sheet with a drainage groove used both for roofs and facades.

Specification
  • Effective width: 1104 mm
    Total width: 1150 mm
    Max recommended sheet length: 12000 mm
    Thickness: 0,50 - 1,00 mm
    Height profile: 18 mm

    * Information on coatings and colours is available on the manufacturer's website.
Technical specification
  • Unique ref.trapezoidal-sheet-t-18r
  • Product familyTRAPEZOIDAL SHEETS
  • Product groupTRAPEZOIDAL SHEETS
  • TypeBuilding Materials
  • Date of publishing2021-10-18
  • Edition number1
  • Height (mm)18
  • Width (mm)1150
  • Depth (mm)1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryConstruction - Roof

Region availability

Europe
Austria
Belgium
Bulgaria
Czech Republic
Germany
Hungary
Lithuania
Netherlands
Poland
Serbia
Slovakia