Publish your products
Trapezoidal Sheet T-32R
BP2

Trapezoidal Sheet T-32R

4.2 out of 5 stars4.2(6 reviews)

The T-32R is a trapezoidal roof and facade sheet. It is mainly used as a wall cladding, often designed together with a wall cassette. Due to its parameters, it is not only dedicated to investment construction, but also used as roofing in private construction.

Specification
  • Effective width: 1105 mm
    Total width: 1140 mm
    Max recommended sheet length: 12000 mm
    Thickness: 0,50 - 1,00 mm
    Height profile: 31 mm

    * Information on coatings and colours is available on the manufacturer's website.
Technical specification
  • Unique ref.trapezoidal-sheet-t-32r
  • Product familyTRAPEZOIDAL SHEETS
  • Product groupTRAPEZOIDAL SHEETS
  • TypeBuilding Materials
  • Date of publishing2021-10-18
  • Edition number1
  • Height (mm)31
  • Width (mm)1140
  • Depth (mm)1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryConstruction - Roof

Region availability

Europe
Austria
Belgium
Bulgaria
Czech Republic
Germany
Hungary
Lithuania
Netherlands
Poland
Serbia
Slovakia