Publish your products
Trapezoidal Sheet T-50
Trapezoidal Sheet T-50
    BP2

    Trapezoidal Sheet T-50

    The T-50 profile used mainly in industrial construction. It is a construction profile for flat roofs used among other things as a load-carrying layer under a heat insulation. Due to its interesting shape, it is also used as a top covering of a roof or facade.

    Specification
    • Effective width: 1055 mm
      Total width: ~1100 mm
      Max recommended sheet length: 12 000 mm
      Thickness: 0,5 - 1,0 mm
      Height profile: 47 mm

      * Information on coatings and colours is available on the manufacturer's website.
    Technical specification
    • Unique ref.trapezoidal-sheet-t-50
    • Product familyTRAPEZOIDAL SHEETS
    • Product groupTRAPEZOIDAL SHEETS
    • TypeBuilding Materials
    • Date of publishing2021-10-18
    • Edition number1
    • Height (mm)47
    • Width (mm)1100
    • Depth (mm)1
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryConstruction - Roof

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Germany
    Hungary
    Lithuania
    Netherlands
    Poland
    Serbia
    Slovakia