Publish your products
ZET LOOK
ZET LOOK
ZET LOOK
    BP2

    ZET LOOK

    The shape of the modular ZET Look tile is reminiscent of traditional ceramic products, which makes it suitable for both traditional and modern construction. ZET Look is equipped with a special installation system, thanks to which the screws remain invisible under the surface of the covering.

    The product is covered by a manufacturer's warranty of up to 55 years.

    Specification
    • Effective width: 1150 mm
      Total width: ~1212 mm
      Thickness of steel sheet: 0,5 mm
      Total profile height: 50 mm
      Height of forming: 30 mm
      Module length: 363 (batten spacing 350 mm)
      Effective area (cladding) of a single sheet: 0,805 m2

      * Information on coatings and colours is available on the manufacturer's website.
    Technical specification
    • Unique ref.zet-look
    • Product familyROOF TILES
    • Product groupMODULAR SERIES
    • TypeBuilding Materials
    • Date of publishing2021-11-10
    • Edition number1
    • Height (mm)50
    • Width (mm)1212
    • Depth (mm)0.5
    Related
    • Material mainSteel
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryConstruction - Roof

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Germany
    Hungary
    Lithuania
    Netherlands
    Poland
    Serbia
    Slovakia