This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

eF Series® Ultra High Efficiency Water Heater - 120 Gallon

Unique ref.: bradfordwhite-0001
Brand: Bradford White
Product family: Storage Water Heaters
Product group: eF Series
Date of publishing: 2019-09-06
Edition number: 2
Type: Object (single object)
Download (1)

Bradford White’s eF Series® of Ultra High Efficiency Gas Water Heaters uses advanced technology to deliver both outstanding performance and significant year-round energy savings. Over the years the eF Series® has proven itself time and time again.

Now, the eF Series® has gotten BIGGER – with the addition of a NEW 119 gallon capacity and available inputs of 399,999 and 499,000 BTU/hr.

We’ve also made the eF Series® BETTER – with NEW improvements for easier installation, maintenance and reduced downtime, including:

  • Optional plugged top water outlet
  • Front-located exhaust
  • Powered anode rods
  • Ideally-located space heating connections
  • Prominently-positioned ICON HD™ display

  • 1. DOWN-FIRED PREMIX POWER BURNER

    Automatically regulates fuel flow for optimum combustion.

  • 2. SUBMERGED COMBUSTION CHAMBER

    Minimizes radiant heat loss for better efficiency.

  • 3. ICON HD™

    Commercial Control System.

  • 4. THREE PASS HEAT EXCHANGER SYSTEM

    Provides maximum heat transfer surface area.

  • 5. HYDROJET® SEDIMENT REDUCTION SYSTEM

    Provides longer life and better performance.



Material main: Metal
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Water heaters
Uniclass 2.0 Code: PR-46-96
Uniclass 2.0 Description: Water Heaters
Uniclass 2015 Code: Pr_60_60_96
Uniclass 2015 Description: Water heaters
OmniClass Number: 23-31 29 00
OmniClass Title: Hot Water Heaters
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

HVAC - Water Heaters

Name Value
Capacity 119 gal
Cold Water Connection Size 1-1/2" NPT
First Hour Rating 187 gal/hr ; 211 gal/hr ; 250 gal/hr ; 265 gal/hr ; 309 gal/hr ; 364 gal/hr ; 405 gal/hr ; 521 gal/hr
Frequency 60 Hz
Gas Connection Size 3/4" NPT | 1" NPT
Hot Water Connection Size 1-1/2" NPT
Ignition Type Electronic Ignition
Lining Material Vitraglas®
Maximum Pressure 150 psi
Shipping Weight 570 ; 900 ; 950 lb
Temperature Range 80 deg F to 180 deg F
Thermal Efficiency 92 ; 93 ; 96 ; 97 ; 98.5 ; 99.1 %
Voltage Rating 115 V

Bradford White

Properties

Name Value
BTU Input per Hour - Natural Gas 125000 Btu/hr | 150000 Btu/hr | 199999 Btu/hr | 250000 Btu/hr | 300000 Btu/hr | 399999 Btu/hr
Nominal Diameter 28-1/4"
Vent Diameter 3"
T and P Valve Height 40" | 60"
Nominal Height 57" | 77-5/8"
Heating Options Natural Gas | Propane

BIMobject®