Publish your products
Cedar Shake Roofing
Cedar Shake Roofing
Cedar Shake Roofing
Cedar Shake Roofing
Cedar Shake Roofing
Cedar Shake Roofing
Cedar Shake Roofing
Cedar Shake Roofing
Cedar Shake Roofing
Cedar Shake Roofing
    Brava

    Cedar Shake Roofing

    Realistic, true to life look of hand-split cedar shake, with the long-lasting durability of composite material.

    When searching for a cedar shake roof alternative, Brava’s synthetic shake roofing tiles should be at the top of your list. Our polymer shingles have all of the true to life natural beauty and rustic split textures of real cedar, combined with the incredible benefits of a composite roofing material. When it comes to quality and craftsmanship, no one does it better. We manufacture the best composite shake shingles available. (Title 24 options available)

    Specification
    • Dimensions

      Length22"
      Width5", 7", 12"
      Thickness1"
      Maximum Exposure10"
      Minimum Keyway3/16" (3/8" Recommended)
      Minimum Sidelap1-1/2"

      Weight

      Weight/Piece (lb.)1.2 (5”); 1.6 (7”); 2.8 (12”)
      Lb./Square321
      Lb./Bundle22.4
      Lb./Pallet1835

      Packaging

      Pieces/Bundle12 (4 each size)
      Bundles/Square14.3
      Bundles/Pallet84
      Squares/Pallet5.86

      Testing Class A

      WeatherometerPass
      Fire ResistanceClass A
      Impact ResistanceClass 4
      Wind ResistanceAll tiles are manufactured to uphold the highest quality control standards and withstand the harshest of weather conditions. Brava tiles are tested and approved to withstand wind speeds of up to 188MPH with ring shank nails and up to 211MPH with high wind / screw installation.
      Uplift BendPass
      Temperature-CyclingPass
      PenetrationPass

      Testing Class C

      WeatherometerPass
      Fire ResistanceClass C
      Impact ResistanceClass 4
      Wind ResistanceAll tiles are manufactured to uphold the highest quality control standards and withstand the harshest of weather conditions. Brava tiles are tested and approved to withstand wind speeds of up to 188MPH with ring shank nails and up to 211MPH with high wind / screw installation.
      Uplift BendPass
      Temperature-CyclingPass
      PenetrationPass

      Code Compliance

      Miami-Dade ApprovedYes
      Florida Building Code Approval (FBC)Yes
      TDI ApprovalYes
      Title 24 / Cool Roof ApprovalTerra Cotta, French Clay, Weathered, Lake Forest colors only
      International Building Code (IBC) CompliantYes
      International Residential Code (IRC) CompliantYes

      Tile, Roofing 

    Technical specification
    • Unique ref.cedar-shake-roofing
    • Product familyRoofing Products
    • Product groupCedar Shake
    • TypeObject (single object)
    • Date of publishing2025-10-30
    • Edition number1
    • Height (inches)22
    • Width (inches)12
    • Depth (inches)1
    Related
    • Material mainRecycled Polyethylene
    • Material secondaryHigh-density polyethylene (HDPE)
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)3.21
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • ETIM CodeEG020300
    • ETIM NameBuilding - Roofing materials
    • Uniclass 2015 CodePr_25_93_72_96
    • Uniclass 2015 DescriptionWood shakes
    • CSI MasterFormat 2014 Code07 31 00
    • CSI MasterFormat 2014 TitleShingles and Shakes
    • OmniClass Number23-13 39 21
    • OmniClass TitleShake Roofing

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States