Publish your products
Fill Pro Countertop | Still | Sparkling
Fill Pro Countertop | Still | Sparkling
Fill Pro Countertop | Still | Sparkling
Fill Pro Countertop | Still | Sparkling
    BRITA

    Fill Pro Countertop | Still | Sparkling

    Fill Pro Countertop 
    High cooling capacity dispenser hygienically serves four-water-type hydration in hotels, restaurants, offices and events.

    • Powerful, high draw volume performance via ice bank cooling system – ideal for constant bottle fills
    • Four water types – unchilled & chilled still, sparkling and semi sparkling to suit personal tastes
    • Flexible installation without renovation as a countertop or freestanding brushed stainless steel unit in high traffic areas like canteens, for stylish, enjoyable water service
    • TwinFilling doubles service efficiency by filling two bottles or glasses simultaneously. Busy restaurants, bars, hotels, large offices and events are easily served
    • SmoothFinishing elegantly fills bottles and glasses automatically, without overflow, so you can hit the button, walk away and collect perfect portions

    Benefits

    BRITA’s most powerful water dispenser with the highest cooling capacity is designed for fast twin bottle or twin glass filling at busy restaurants, bars, hotels, large offices and events.

    Elegant, low-profile tap installation with no unsightly tanks, filters or hoses.

    Precision vessel positioning on drip tray guides and accurate portion control without a drop of water waste. Hit the button, walk away. Collect.

    Think in the future tense. Switching from pre-bottled water to a dispenser cuts CO2 emissions by up to 86 % and stops 4 billion plastic bottles a year from even being made.

    Specification
    • Hygiene Features:  standard hygiene feature with ThermalGate™ to avoid retrograde contamination. 

      Water types: Unchilled still, Chilled still, Chilled sparkling, Chilled semi-sparkling

      Cooling capacity: 120l/h 

      Filtration System TG Version: CLARITY Protect - Filters out 99.999 % of bacteria and 99.95 % of cysts. Reductionof long-lasting chemicals PFAS by over99% (NSF/ANSI Standard 53).

      Dispensing Height:345 mm 

      Max flow rate: 2 l/min (flow rate for unchilled still water may differ based on onsite water pressure)

      Weight: 42 kg

      Measurement WxHxD: 401 x 544 x 563 mm

      Max power consumption Cooler: 529 W


    Technical specification
    • Unique ref.brita-fill-pro-countertop-still-sparkling-copy
    • Product familyWater Dispenser
    • Product groupCountertop System
    • TypeAssembly (multiple objects)
    • Date of publishing2023-05-26
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inItaly
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances
    • IFC classificationObject

    Region availability

    Asia Europe Africa
    United Arab Emirates
    Austria
    Egypt
    Belgium
    Denmark
    Finland
    France
    Germany
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Spain
    Sweden
    Switzerland
    United Kingdom