Publish your products
Top Compact Countertop Still & Sparkling
Top Compact Countertop Still & Sparkling
    BRITA

    Top Compact Countertop Still & Sparkling

    Top Compact Countertop
    Your compact, low energy consumption, zero compromises water dispenser office hero. Available as countertop or floorstanding model. A water dispenser that suits diverse small environments such as staff kitchens, lounges, conference rooms and lobbies.

    • Three water types: unchilled still, chilled still and chilled sparkling for premium hydration in small factor form
    • Perfect complement next to your coffee machine
    • Lean and green – low power consumption and natural R600a refrigerant save energy in an environmentally friendly way
    • Compact design – countertop or free-standing (with base cabinet). A 30 cm dispensing height is ideal for glasses, bottles or carafes
    • BRITA filtration expertise preserves minerals, reduces chlorine and metals and removes coarse particles, bacteria and cysts
    • Hygiene and safety always on guard with powerful BRITA ThermalGate™ contamination protection and leakage detection as standard. 

    Benefits

    Small footprint, no compromises thanks to a low unit profile and low running cost efficiency. Serves even in the tightest spots as a countertop unit or floorstanding with the optional base cabinet.

    Handy height ensures Top Compact has a 30 cm dispensing height, ideal for filling glasses and most bottles and carafes.

    Staying cool with a choice of unchilled still, chilled still or chilled sparkling water to keep your staff and visitors hydrated with pre-programmable portions of fresh water.

    Adjustable temperature to suit your environment, the water temperature can be adjusted to one of four settings between 4 °C and 10 °C during installation.

    Dependable hygiene from the powerful ThermalGate™ (thermal disinfection) feature protecting the dispenser against contamination from e.g. coughing or touching.

    Specification
    • Hygiene Features: Top Compact is equipped with the standard hygiene feature with ThermalGate™.

      Water types: Unchilled still, Chilled still, Chilled sparkling

      Cooling capacity: 15l/h

      Filtration System TG Version: CLARITY Protect - Filters out 99.999 % of bacteria and 99.95 % of cysts, Reductionof long-lasting chemicals PFAS (per- and polyfluoroalkyl substances) by over99% (NSF/ANSI Standard 53)

      Dispensing Height: 300mm with drip tray | 330mm without drip tray

      Max flow rate: 2l/min

      Weight of the dispenser: 16 kg

      Measurement WxHxD: 264 x 382 x 436 mm

      Max power consumption Cooler: 117 W 

    Technical specification
    • Unique ref.brita-top-compact-ct-still-sparkling-copy
    • Product familyWater Dispenser
    • Product groupCountertop System
    • TypeAssembly (multiple objects)
    • Date of publishing2023-05-26
    • Edition number1
    • Height (mm)382
    • Width (mm)264
    • Depth (mm)436
    Related
    • Designed inGermany
    • Manufactured inItaly
    • Weight Net (Kg)16
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances
    • IFC classificationObject
    • ETIM CodeEC011779
    • ETIM NameWatercooler
    • Uniclass 2015 CodePr_40_70_22_15
    • Uniclass 2015 DescriptionCold drink dispensers

    Region availability

    Europe
    Austria
    Belgium
    France
    Germany
    Ireland
    Luxembourg
    Netherlands
    Switzerland