Publish your products
CSST - Straight Coupling
Brymec

CSST - Straight Coupling

Features and Benefits
• Easy installation
• No welding, no painting, no overwrapping required
• Chemical Resistant
• Push fit and tighten fittings provide a fast connection and
perfectly even flare
• Compression fittings provide dual metal/metal and silicone rubber
seal
• Time and Labour saving
• 10 year warranty on CSST and fittings


To Install, remove yellow ring between nut and fitting, tighten nut by hand
firstly, then to correct tightening torque as indicated.

Perfect seal and full corrosion resistance integrity between pipe and
fitting without any wrapping required.



Specification
    • Manufactured to BS EN 15266 CSST Gas installation in buildings
    • Standard: BSI Kitemark KM 714530
    • Field of Application: 1st, 2nd & 3rd family gasses to EN 437
    • Operating Pressure: 0.5Bar
    • Hose Material: AISI 316L / AISI 304L
    • Stainless Steel Hose Cover: Yellow Polyolefin
    • Warranty: 10 Years


    • Fitting Tightening Torque DN15: 50Nm
    • Fitting Tightening Torque DN20: 75Nm
    • Fitting Tightening Torque DN25: 130Nm
    • Fitting Tightening Torque DN32: 150Nm
    • Class Reaction to Fire: B-s1-d0


    • Fitting materials:
    • Nut Material: Brass CW 614 N / EN 12165
    • Body Material: Brass CW 614 N / EN 12165
    • Retainer Material: Copper/Tin - Bronze CW458K / EN12164
    • Flat Gasket Material: Rubber NBR / EN 549/A2/H3

     Notes: For further information please contact Brymec Technical Dept.

Technical specification
  • Unique ref.29058_29059_29060_29061_Straight_CSST_Coupling
  • Product familyMPS - Metal Pipe Systems
  • Product groupCSS - Corrugated Stainless Steel
  • TypeObject (single object)
  • Date of publishing2019-10-31
  • Edition number1
Links
Related
  • Material mainBrass
  • Material secondaryStainless steel
  • Designed inUnited Kingdom
  • Manufactured inTürkiye
Classification
  • BIMobject CategoryPlumbing - Joints
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeEF_55_20
  • Uniclass 2015 DescriptionGas supply
  • CSI MasterFormat 2014 Code23 11 23
  • CSI MasterFormat 2014 TitleFacility Natural-Gas Piping
  • OmniClass Number23-39 25 11
  • OmniClass TitleNatural Gas Utility Pipeline Equipment
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

Europe
Ireland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit