Publish your products
MINIBAR ALASKA 40
BTV

MINIBAR ALASKA 40

4.8 out of 5 stars4.8(5 reviews)
Silent minibar, ideal for the most demanding guests. Its design is very elegant and takes into account all kinds of details to satisfy the needs of the user: interior lighting using low consumption LEDs, height-adjustable trays and reversible door to provide more adaptability to the available space. Absorption technology. Great cooling capacity, with power regulator inside the minibar. Reversible door.
Technical specification
  • Unique ref.minibar-alaska-40
  • TypeObject (single object)
  • Date of publishing2022-03-30
  • Edition number1
  • Height (mm)566
  • Width (mm)441
  • Depth (mm)457
Links
Related
  • Material mainPlastic
  • Designed inSpain
  • Manufactured inTürkiye
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances

Region availability

Europe
Spain