Publish your products
Vision Series | Aspyre Collection
Vision Series | Aspyre Collection
Vision Series | Aspyre Collection
Vision Series | Aspyre Collection
Vision Series | Aspyre Collection
Vision Series | Aspyre Collection

    Vision Series | Aspyre Collection

    Standardize your recycling program with a modern container that is perfect for any indoor or outdoor setting. Durability and performance were key design factors in every detail in this container, effortlessly combining sustainability and practicality to create a Vision for the future of our environment.

    • SIMPLIFIED SERVICING - Front door access and rigid liners allow for easy servicing.
    • EASY DISPOSAL AND DIVERSION - Front facing openings with a variety of restrictive options to designate streams.
    • VERSATILE FUNCTIONALITY - Flat top design allows for efficient collection of trays and other materials when applicable in an indoor setting.
    • EFFECTIVE COMMUNICATION - Optional front door and backboard signage provides additional space to designate streams and divert waste while upscale 3D labeling highlights stream differentiation.
    • IMPRESSIVE RECYCLED LUMBER - Vision recycled lumber units are made from Green Circle Certified Recycled Plastics and were created to be impenetrable against moisture, pests, UV Rays, and harsh weather conditions.
    • SUPERIOR DURABILITY - Stainless steel hinges and heavy-duty screws complete the construction of a container that is built to last.
    Specification
    • Measurements

      Capacity: 32-96 gal

      Unit Height: 43-48 in

      Unit Width: 20.5-58.5 in

      Unit Depth: 20.5-27.5 in

      Unit Weight: 70-274 lbs

      SIGN FRAME AVAILABLE - See our website for details

    Technical specification
    • Unique ref.vision-series-aspyre-collection
    • Product familyOutdoor Products
    • Product groupWaste & Recycling Containers
    • TypeDigital Inventory (Products)
    • Date of publishing2025-06-09
    • Edition number1
    Related
    • Material mainHigh-density polyethylene (HDPE)
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategorySanitary - Trash Cans
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitleWaste Receptacles
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles

    Region availability

    North America
    Belize
    Canada
    Costa Rica
    El Salvador
    Guatemala
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    Puerto Rico
    The Bahamas
    United States