This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Arkus

Unique ref.: arkus
Brand: Byarums Bruk
Product family: Arkus
Product group: Cycle bollards
Width (mm): 160
Height (mm): 810
Depth (mm): 110
Date of publishing: 2020-04-14
Edition number: 1
Type: Assembly (multiple objects)
Download (6)

I made a sketch of a vault, an arch shape, and thought that; In the right size you can place the front or rear wheel in the arch and lock as needed. Two bikes can also be attached to the same arch, but then placed on the outside of the arch. In terms of form, I have thought of Arkus as a figure that submits itself to architecture and which allows repetition in the urban space.


Material main: Aluminium
Material secondary:
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 5.5

BIMobject Category: Landscaping - Landscape
Uniclass 2.0 Code: PR-31-20
Uniclass 2.0 Description: Cycle Stands And Lockers
Uniclass 2015 Code: Pr_40_30_21
Uniclass 2015 Description: Cycle stands and lockers
NBS Reference Code: 31-20
NBS Reference Description: Cycle Stands And Lockers
This product is available in:
Europe
  • Sweden

BIMobject SEEK Properties

Landscaping - Other

Name Value
Height 810 mm
Material Aluminium

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Aluminium

BIMobject®