This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Blom

Unique ref.: blom
Brand: Byarums Bruk
Product family: Blom
Product group: Plant Vessel
Width (mm): 690
Height (mm): 810
Depth (mm): 690
Date of publishing: 2020-04-14
Edition number: 1
Type: Assembly (multiple objects)
Download (5)

The Blom series is based on an idea where several sections are joined together into one unit. The principle then gives us cormorants and meetings that give the shape a distinctive character and together with the heavy top, soil and plants are kept in place and provide a firm foundation. I have been striving for an organic form of shell character. Blom is a generous plant pot with a good height. Små Blom has a generously grown planting area in relation to base and height and is intended both for the villa garden and for the entrance to the hotel, restaurant and shop.


Material main: Aluminium
Material secondary:
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 57

BIMobject Category: Landscaping - Outdoor Furniture
Uniclass 2.0 Code: PR-32-63
Uniclass 2.0 Description: Plant Containers
Uniclass 2015 Code: Pr_45_63_63
Uniclass 2015 Description: Plant containers
NBS Reference Code: 32-63
NBS Reference Description: Plant Containers
This product is available in:
Europe
  • Sweden

BIMobject SEEK Properties

Landscaping - Outdoor Furniture

Name Value
Depth 690 mm
Height 810 mm
Weight 57 kg
Width 890 mm

BIMobject®