Publish your products
Plant Vessel Hexagon No. 1

Plant Vessel Hexagon No. 1

Hexagon Plant Pot Nature, designed by Signe Persson-Melin for Byarums Bruk, is a representation of elegant and innovative design. Its exciting shape combined with a distinct dash pattern gives the pot a striking and sophisticated appearance. Made from aluminum as a true craftsmanship, this plant pot is both durable and functional, equipped with drainage holes at the bottom for plants.
Technical specification
  • Unique ref.hexagon-1
  • Product familyHexagon
  • Product groupPlant Vessel
  • TypeObject (single object)
  • Date of publishing2020-04-14
  • Edition number1
  • Height (mm)680
  • Width (mm)650
  • Depth (mm)650
Related
  • Material mainAluminum
  • Manufactured inSweden
  • Weight Net (Kg)40
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City