Publish your products
Sofa Joy

Sofa Joy

Everyone wears a sheet of a park sofa, with a very traditional shape. Still, I felt it might be updated. Partly because it was fun, and partly because traditional sofas are not always functional. It turned out that the disability guidelines were very fruitful. In addition to the sofa working for more people, it became a new, personal expression.

Technical specification
  • Unique ref.joy_sofa
  • Product familyJoy
  • Product groupSofa
  • TypeObject (single object)
  • Date of publishing2020-04-14
  • Edition number1
  • Height (mm)860
  • Width (mm)1700
  • Depth (mm)620
Related
  • Material mainAluminum
  • Manufactured inSweden
  • Weight Net (Kg)40
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_12_81
  • Uniclass 2015 DescriptionSofas

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City