Publish your products
Sofa Lessebo

Sofa Lessebo

This park sofa was originally manufactured at Lessebo Mill more than 170 years ago. The famous paper mill originated in an iron mill, which was, however, discontinued in 1886. The prosperity of the ironworks fell during the roughly half-century (1802-1856) when the Council of Ministers Johan Lorens Aschan was the owner and head of the mill. In line with rising success, Aschan acquired a number of Småland ironworks and foundries, while many new products were brought into production. Bl. a. this beautiful park sofa, which began to be manufactured around 1840. To bring life to the 170-year-old beauty is a temptation that has not been resisted. And the sofa is not only beautiful - everything in the sofa's design and dimensions breathes quality. By sticking to the original foundry technology - sand-shaped castings - at Byarum's Mill with Småland's stubbornness - we were able to resume production of the Lessebo sofa in 1988, 102 years after Lessebo's ironworks ceased.

Technical specification
  • Unique ref.lessebo
  • Product familyLessebo
  • Product groupSofa
  • TypeObject (single object)
  • Date of publishing2019-11-14
  • Edition number1
  • Height (mm)840
  • Width (mm)2000
  • Depth (mm)650
Related
  • Material mainCast iron
  • Manufactured inSweden
  • Weight Net (Kg)50
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_12_81
  • Uniclass 2015 DescriptionSofas

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City