Publish your products
Plant Vessel Små Blom

Plant Vessel Små Blom

The Blom series is based on an idea where several sections are joined together into one unit. The principle then gives us cormorants and meetings that give the shape a distinctive character and together with the heavy top, soil and plants are kept in place and give the stature. I have been striving for an organic form of shell character. Blom is a generous plant pot with a good height. Små Blom has a generously grown planting area in relation to base and height and is intended both for the villa garden and for the entrance to the hotel, restaurant and shop.

Technical specification
  • Unique ref.sma-blom
  • Product familyBlom
  • Product groupPlant Vessel
  • TypeObject (single object)
  • Date of publishing2020-04-14
  • Edition number1
  • Height (mm)530
  • Width (mm)740
  • Depth (mm)740
Related
  • Material mainAluminum
  • Manufactured inSweden
  • Weight Net (Kg)27
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodePr_45_63_63
  • Uniclass 2015 DescriptionPlant containers

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit