Publish your products
Rio
Cabanes

Rio

The Rio Litter combinates the elegance of shapes with noble materials, so it constitues an ideal item for the most demanding urban enviroments. It is composed by a prismatic body with a circular inclined side. The body is made of galvanized and painted steel plate and in its upper part it presents a cover with a lock of stainless steel whitch also incorporates an ashtray.Container of 45 liters of capacity. The Rio litter bin is anchored to the ground by metallic rawplugs. For more information please look at the technical commercial data of the product.
Specification
  • Technical Data Materials: Enfolding of 2 mm thick S235 J2G3 quality carbon steel. Upper collapsible cover of 4 mm 316 L stainless steel. Inner container of 1 mm galvanized and perforated sheet. Finishes: It can be provided only hot galvanized at 450 ºC.Previously galvanized and one layer of anti corrosive primer and a finish coating of POLIESTER paint. Finally kiln dried at 180 ºC. Wide range of colours according to the RAL colour chart and chart of metallic paintings (Oxyron). The stainless cover has a 220 satined grain finish. Anchoring: Anchored to the ground by M-10 metallic rawlplugs and later screwed to the litter bin.
Technical specification
  • Unique ref.rio
  • Product familyFurniture
  • Product groupBin
  • TypeObject (single object)
  • Date of publishing2016-06-12
  • Edition number1
  • Height (mm)915
  • Width (mm)300
  • Depth (mm)415
Related
  • Material mainGalvanized steel
  • Material secondaryStainless steel
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Trash Cans
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit