Publish your products
PH Series Patio Infrared Heaters - High Output
PH Series Patio Infrared Heaters - High Output
PH Series Patio Infrared Heaters - High Output
PH Series Patio Infrared Heaters - High Output
PH Series Patio Infrared Heaters - High Output
    Calcana

    PH Series Patio Infrared Heaters - High Output

    The most sophisticated patio heaters for the 21st century patio is here! What makes it the best? Simple…it works. It does what it is supposed to do: it keeps people on the patio or deck warm, no matter what! Producing gas-fired energy in the form of infrared waves, this heater warms the patio at the turn of a switch – performance which has been called “one step shy of magic.”Create a warm, comfortable smoking area, increase your outdoor dining season by 70 percent, and look great doing it! Calcana Industries is in the business of heating outdoor dining and smoking areas… allowing you to serve more customers and increase profits!

    • Up to 75,000 btu capacity with a fuel cost of less than 75¢ per hour
    • Variable heat control from 50 to 100 percent capacity
    • Heaters take up zero floor space
    • Wall or ceiling mounting available, covered or uncovered applications

    Inefficient and malfunctioning mushroom–style heaters are now being replaced in restaurant and pub patios by significantly better infrared outdoor patio heaters. With Calcana’s infrared patio heaters, heat sources are up and out of the way, not occupying precious floor space.They are more efficient with fuel, utilizing either propane or natural gas. Heat coverage is much broader, meaning the whole patio gets heated.

    Specification
    • Outdoor Patio Heaters Features

      • Easy to operate, just flick the switch
      • No pilot lights!
      • Patented Variable heat settings
      • Low clearance to combustible requirements
      • Available in natural gas or propane
      • Inputs from 40,000 to 75,000 BTUs/HR
      • Heavy-duty construction, with anti-walk reflector design(will not shift or twist during expansion and contraction)
      • 3-Try Direct Spark Ignition system, with 100% safety shut off
      • Virtually maintenance free
      • Certified to 40F weather conditions
      • Wind/weather proof enclosed burner chamber
      • Effective in snow/ice melt applications

      Numerous applications include:

      • Restaurant Patios
      • Residential Patios / Decks
      • Golf course / Driving ranges
      • Night Club / Bar line-ups
      • Ski Lift areas
      • Doorman / Valet areas
      • Smoking areas
      • Swimming Pool / Hot Tub areas
      • Anywhere people gather outside

      Optional Equipment:

      Technical specification
      • Unique ref.patio-heaters-HO
      • Product familyHeaters
      • Product groupPatio Heaters
      • TypeObject (single object)
      • Date of publishing2020-07-15
      • Edition number1
      Related
      • Material mainAluminum
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryHVAC - Heaters
      • IFC classificationSpace Heater
      • UNSPSC nameSpace heaters
      • UNSPSC code40101819
      • Uniclass 2015 CodeSs_60_40
      • Uniclass 2015 DescriptionSpace heating and cooling systems
      • CSI MasterFormat 2014 Code23 83 00
      • CSI MasterFormat 2014 TitleRadiant Heating Units
      • OmniClass Number23-33 15 25 13
      • OmniClass TitleInfrared Plate HVAC Heaters
      • CSI UniFormat II CodeD3090
      • CSI UniFormat II TitleOther HVAC Systems & Equipment

      Region availability

      North America
      Canada
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit