Publish your products
QuickSetter™ Balancing Valve with Flowmeter (threaded & press) - NA Market
QuickSetter™ Balancing Valve with Flowmeter (threaded & press) - NA Market

    QuickSetter™ Balancing Valve with Flowmeter (threaded & press) - NA Market

    The 132 series balancing valve accurately sets the flow rate of heating and cooling transfer fluid supplied to fan coils and terminal
    units or where flow balancing is required in solar thermal systems. Proper hydronic system balancing ensures that the system operates
    according to design specifications, providing satisfactory thermal comfort with low energy consumption. The flow meter is housed in a
    bypass circuit on the valve body and can be shut off during normal operation. The flow meter permits fast and easy circuit balancing
    without added differential pressure gauges and reference charts. TheQuickSetter is furnished with a hot preformed insulation shell to optimize thermal performance for both hot and cold water systems.

    Visit bim.caleffi.com to stay updated.
    Specification
    • 132 series with threaded and press connections.
      Balancing valve with flow meter. NPTFemale by Female threaded and integral press connections. Brass body.
      Brass ball. Brass ball control stem, chromeplated. PTFE ball seal seat. PSU control stem guide. Brass flow meter body.Brass flow meter
      bypass valve stem, chrome plated. Stainless steelflow meter springs. PSU flow meter float and indicator cover. Peroxide curedEPDM
      seals. With preformed shell insulation inexpanded closed cell PE X.

      Provide with optional inlet and outlet low leadbrass full port ball valves, NPT female by NPT female, for isolation,separately sourced, Code NA108 series, with separately-sourced low lead closenipples.

      Water and glycol solutions. Maximum percentage ofglycol 50 per cent. Maximum working pressure 150 psi (10 bar). Working temperaturerange 14 to 230 degrees F (minus 10 to 110 degrees C). Flow rate range unit ofmeasurement gallons per minute (gpm). Accuracy plus or minus 10 per cent. Control stem angle of rotation 90 degrees.

    Technical specification
    • Unique ref.132A
    • Product familyHVAC
    • Product groupNorth America
    • TypeObject (single object)
    • Date of publishing2020-11-05
    • Edition number1
    Related
    • Material mainBrass
    • Material secondaryStainless steel
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - HVAC
    • IFC classificationValve
    • ETIM CodeEC010014
    • ETIM NameConstant flow rate controller
    • UNSPSC nameValves
    • UNSPSC code401416
    • Uniclass 2015 CodeSs_60
    • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-27 31 13
    • OmniClass TitleBalancing Valves
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Region availability

    North America
    Canada
    United States