Publish your products
FLOWMATIC® - Pressure Independent Control Valve - NA Market
FLOWMATIC® - Pressure Independent Control Valve - NA Market
FLOWMATIC® - Pressure Independent Control Valve - NA Market
    Caleffi

    FLOWMATIC® - Pressure Independent Control Valve - NA Market

    The FLOWMATIC® pressure independent control valve (PICV) combines an automatic differential pressure regulator and a control valve with optional actuator. The PICV automatically adjusts flow rate and keeps it constant under changing circuit differential pressure conditions where it is installed.
    Flow rate is adjusted either:
    •manually on the automatic differential pressure regulator, to restrict the maximum value, or
    •automatically by the control valve in utilizing a separately purchased and field installed proportional (0–10 V) or ON/OFF actuator.
    The (PICV) is supplied complete with upstream and downstream pressure test ports for measuring operating conditions.
    The FLOWMATIC PICV is designed for use in hydronic heating and cooling systems and has tight shutoff to minimize energy loss.

    Specification
    • Pressure independent control valve (PICV) complete with pressure/temperature ports. Connections ½”, ¾”, 1” NPT male, sweat,

      press. Connection for actuators code 145013, 145018 and series 6565: M30 x 1.5. DZR corrosion-resistant brass body and bonnet, EN 12164 CW602N. Stainless steel EN 10088-3 (AISI 303) control stem and piston. Stainless steel EN 10270-3 (AISI 302) springs. Peroxide-cured EPDM differential pressure regulator diaphragm, valve plug and differential pressure regulator seals. Asbestos-free EPDM fibre washers. Glass fiber reinforced PA6G30 pre-adjustment indicator, polyamide nylon PA6 knob. 

      Water and up to 50% maximum glycol solutions. Maximum working pressure 360 psi (25 bar). Maximum differential pressure with actuator code 145013, 145018 and 6565 series) installed 58 psi (4 bar). Working temperature range -4 to 250°F (-20–120°C). Nominal differential control range 3.6 to 58 psid (.25–4 bar). Accuracy ± 5% of the setpoint. Flow rate regulation range: 0.09-0.90 gpm (0.34–3.4 l/min); 0.35-1.75 gpm (1.3–6.6 l/min); 0.35-3.50 gpm (1.3–13.2 l/min); 0.53-5.30 gpm (2.0–20

      l/min); 0.79-7.9 gpm (3.0–30.3 l/min); 1.3-13 gpm (5.0–50 l/min); 1.6-16 gpm (6.25–62.5 l/min). The adjustment position does not affect the valve plug stroke. Full stroke modulation. Flow rate pre-adjustment 10 reference positions and continuous adjustment. Leakage 0%: class V in accordance with EN 60534-4, equivalent to ISA/FCI Class VI. Provide with optional 24 V AC/DC supply actuators: 0 to 10 volt proportional fail-in-place, code 145013; 0 to 10 volt proportional, normally closed, normally open, code 145018; on/off thermo-electric normally closed, code 656504; 0 to 10 volt proportional thermo-electric, normally closed, code 656524, separately sourced, Provide with optional inlet and outlet full-port ball valves, NPT female x NPT female, for isolating size 1/2 or 1 inch 145 series valves, separately-sourced, Code NA108 series, with separately-sourced close nipples. field installed. Provide with optional inlet and outlet isolation ball valves for size 3/4 inch 145 series valves, separately sourced, code 290030, and stem extension, separately sourced, code NA10815, field installed.

    Technical specification
    • Unique ref.145A
    • Product familyHVAC
    • Product groupNorth America
    • TypeObject (single object)
    • Date of publishing2023-08-01
    • Edition number1
    Related
    • Material mainBrass
    Classification
    • BIMobject CategoryHVAC - HVAC
    • IFC classificationValve
    • Uniclass 2015 CodeSs_60
    • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-27 31 00
    • OmniClass TitleValves

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit