Publish your products
HydroMixer™ Motorized Temperature Mixing Unit - NA Market
Caleffi

HydroMixer™ Motorized Temperature Mixing Unit - NA Market

The 167 series HydroMixer™ provides a modulating three-point floating type non-spring return motorized three-way mixing valve

to regulate the fluid temperature in heating and air conditioning systems in response to a separately-sourced outdoor reset controller. It comes complete with onboard three-speed or variable-speed pump, motorized three-way mixing valve, check valve, supply and return temperature gauges, secondary circuit shut-off ball valves and pre-formed insulation shell. Versions are available with either the three-speed Grundfos UPS 15-58 pump or the variable-speed Alpha 25-55U pump.

The unit can be ordered with supply flow and pump on the right or left side. The adjustable differential pressure by-pass valve, code 519600 and wall bracket code 165001 are optional. The unit comes with male union connections which require separately purchased, 1 inch sweat or NPT, top outlet and bottom inlet fitting kits.

Visit bim.caleffi.com to stay updated.

Specification
  • Motorized temperature mixing unit with modulating 24 VAC three point floating type non spring return actuator for use with outdoor reset controller. Factory preassembled configurations selectable either with upward flow and discharge (pump mounting) on right side or left side. Union connections to the secondary supply and return header (bottom connections)

    1.5” male straight threads. Union connections to the system supply and return circuit (top connections) 1.25” male straight threads. Center distance 5” (125 mm) between connections. Primary input temperature range 40 to 212 degrees F (5 to 100 degrees C). Maximum working pressure 145 psi (10 bar). Complete with motorized mixing valve 3 way valve, brass body, brass valve plug. Three point floating type nonspring return actuator, power supply 24 VAC. Grundfos three-speed pump UPS 15 58 or variable-speed pump Alpha 25 55U, power supply 115 V 50 or 60 Hz, power consumption 6 VA, microswitch contact rating 6 (2) A (24V), time to rotate 90 degrees both directions 50 seconds, max. ambient temperature 14 to 130 degrees F (minus 10 to 55 degrees C), and wire lead length 31 in. (79 cm). Dual scale temperature gauge 32 to 176 degrees F (0 to 80 degrees C). Brass secondary circuit shut off ball valves. Connection pipe in steel. Check valve with brass body, shutter PPAG40. With preformed insulation shell in EPP. Provide with 1” sweat or NPT union inlet and outlet fittings code NA16 series.

Technical specification
  • Unique ref.167A
  • Product familyHVAC
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2021-12-10
  • Edition number1
  • Height (inches)15
  • Width (inches)10
  • Depth (inches)10
Related
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Lbs)23
Classification
  • BIMobject CategoryHVAC - HVAC
  • IFC classificationDistribution Flow Element
  • Uniclass 2015 CodePr_65_54_95_88
  • Uniclass 2015 DescriptionThermostatic mixing valves
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 31 29
  • OmniClass TitleMixing Valves
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit