Publish your products
ThermoProtec™ Boiler protection High-Flow Thermostatic Mixing Valve - NA Market
ThermoProtec™ Boiler protection High-Flow Thermostatic Mixing Valve - NA Market
    Caleffi

    ThermoProtec™ Boiler protection High-Flow Thermostatic Mixing Valve - NA Market

    The ThermoProtec ™ boiler protection high-flow thermostatic mixingvalve is used in hydronic heating systems with non-condensing boilers, including solid fuel, biomass, gas, LP or oil-fired. It can be installed with steel, cast iron and copper tube style boilers, automatically controlling the return water temperature, preventing condensation of the water vapor contained in the flue gas. The 280 series ThermoProtec ™ valve mixes by-pass flow from the boiler with return flow from the system, sending a fixed temperature flow to the boiler which protects against corrosion from condensation occurring when a minimum flue gas temperature is not otherwise maintained. Changeable thermostatic sensor cartridge changes valve temperature setting. The thermostatic sensor cartridge can easily be removed for maintenance or to change the valve set temperature, with out removing the valve body from the piping.

    PLEASE download from "technical description" on this page the Revit Content Instruction Guide to aid in understanding what is in the Revit family and how to select various available options.

    Specification
    • ThermoProtec 280 series
      Boiler protection thermostatic mixing valve. Connections 1" to 1.25" NPT male or sweat with union. Brass body. Brass lower body plug. PSU shutter. Stainless steel spring. EPDM seal. Wax thermostatic sensor. Suitable for water and glycol solutions. Maximum percentage of glycol 50 per cent. Maximum working pressure 150 psi (10 bar). Working temperature range 40 to 212 degrees F (5 to 100 degrees C). Set point temperature 130 degrees F (55 degrees C) standard; 115 degrees F (45 degrees C); 140 degrees F (60 degrees C); and 160 degrees F (70 degrees C) optional. Sensor cartridge accuracy minus 4 degrees F (minus 2 degrees C). Hot inlet from boiler complete closed temperature Tset +18 degrees F (10 degrees C).

      PLEASE download from "technical description" on this page the Revit Content Instruction Guide to aid in understanding what is in the Revit family and how to select various available options.

    Technical specification
    • Unique ref.280A
    • Product familyHVAC
    • Product groupNorth America
    • TypeObject (single object)
    • Date of publishing2022-09-26
    • Edition number1
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - HVAC

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit