Publish your products
Convertible Angled Radiator Valve Body - NA Market
Caleffi

Convertible Angled Radiator Valve Body - NA Market

Convertible radiator valves are typically used in North America for

controlling the fluid to towel warmer style radiators. These special valves

can be converted from manual to thermostatic operation by simple

replacement of the adjusting knob with a thermostatic control head.

This means that the ambient temperature of any room in which they are

installed can be constantly maintained at the set value.

These valves have a special tailpiece with rubber hydraulic seal,

permitting quick, safe connection to the radiator without the use of

additional sealing materials.

The radiator isolation and balancing valves have a removal protective

cap, when removed exposes the allen head screw for adjusting the valve

plug position.

Specification
  • 338 series

    Radiator valve body convertible from standard manual operation to thermostatic control heads and thermo-electric actuators. Angled connections

    for copper and single and multilayer PEX pipes. Radiator connection 1/2" straight threads with tailpiece equipped with peroxide-cured EPDM seal.

    Pipe connection 3/4" conical. Brass body. Chrome plated. Control knob white RAL 9010, for manual control, in ABS. Stainless steel control stem.

    Double seal on control stem with EPDM o-rings. Maximum working temperature 212°F (100°C). Maximum working pressure 150 psi (10 bar).

Technical specification
  • Unique ref.338452
  • Product familyHVAC
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2023-11-29
  • Edition number1
Classification
  • BIMobject CategoryHVAC - HVAC
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit