Publish your products
MINICAL™ Automatic Air Vent - NA Market
MINICAL™ Automatic Air Vent - NA Market
MINICAL™ Automatic Air Vent - NA Market
    Caleffi

    MINICAL™ Automatic Air Vent - NA Market

    Automatic air vents are designed to remove trapped air that accumulates in heating and air conditioning systems automatically. Air removal enhances performance and life of a system by
    reducing the affects of:
    - corrosion due to the oxygen;
    - pockets of air trapped in the heating emitters;
    - cavitation in the circulation pumps.
    The check valve on the 5021 series allows for easy replacement of the air vent without purging the system.

    Visit bim.caleffi.com to stay updated.
    Specification
    • Brass body.
      Hygroscopic safety air vent cap for code 502043A and 5021113A.
      Other 5020 and 5021 models provide black plastic air vent cap.
      Max working pressure: 150 psi
      Max discharge pressure: 32 psi
      Max discharge rate: 1.75 SCFM
      Max working temp: 5020 series 250°F; 5021 series 230°F

      .

    Technical specification
    • Unique ref.502XA
    • Product familyHVAC
    • Product groupNorth America
    • TypeObject (single object)
    • Date of publishing2020-09-25
    • Edition number1
    Related
    • Material mainBrass
    • Material secondaryStainless steel
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - HVAC
    • ETIM CodeEC010117
    • ETIM NameDe-aerator
    • UNSPSC nameVents
    • UNSPSC code40101503
    • Uniclass 2015 CodeSs_60
    • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-27 31 00
    • OmniClass TitleValves
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit