Publish your products
HYGROCAL™ Automatic Hygroscopic Air Vent - NA Market
Caleffi

HYGROCAL™ Automatic Hygroscopic Air Vent - NA Market

Automatic hygroscopic air vent for radiator-Radiator air vent valve designed to remove automatically any air trapped inside the heat emitters both during the filling of the system and in normal operation. Code 5080 can be used manually or automatically.

PLEASE download from "technical description" on this page the Revit Content Instruction Guide to aid in understanding what is in the Revit family and how to select various available options.

Specification
  • Automatic hygroscopic radiator air vent. One eighth inch NPT male threadedconnection. Chrome plated brass body. White Polyoxymethylene heat resistantknob. Maximum working pressure 150 psi or 10 bar. Maximum working temperature212 deg For 100 deg C. Replaceable hygroscopic cartridge.

Technical specification
  • Unique ref.508013A
  • Product familyHVAC
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2022-09-26
  • Edition number1
Related
  • Material mainBrass
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - HVAC

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit