Publish your products
SinkMixer™-3-way Scald Protection Point-of-Use ThermoStatic Mixing Valve - NA Market

SinkMixer™-3-way Scald Protection Point-of-Use ThermoStatic Mixing Valve - NA Market

The Caleffi SinkMixer™ provides water at a safe and usable

temperature in situations where the control of the temperature of the

water discharging from a terminal fixture is of the utmost importance,

i.e. within hospitals, schools, nursing homes, etc.The SinkMixer is

used in under sink and under counter applications where the user

must be protected from the danger of scalding caused by hot water.

The valve is designed to prevent the flow of water discharging from

the mixed water outlet in the event of the failure of hot or cold supply.

The compact design provided with mounting bracket allows for easy

installation. The cold water outlet to the fixture eliminates the need

for additional piping and tee used with three-port mixing valves. For

single-pipe fixtures (tempered water only), code 521201AP includes

a plug for the valve cold outlet port and copper compression fittings

kit for hard pipe installations. The valve is complete with check valves

on the hot and cold inlets and meets certification requirements for the

Low Lead Plumbing Laws and NSF/ANSI/CAN 61 by ICC-ES, ASSE

1070 listed (temperature cannot exceed 120°F).

Specification
  • Scald Protection point of use thermostatic valve certified to ASSE1070, NSF/ANSI/CAN 372-2011 Drinking Water

    Systems Components-Lead Content Reduction of Lead in Drinking Water, California Health and Safety Code 116875

    S.3874, and NSF/ANSI/CAN 61-2018, Drinking Water System Components – Health Effects.Threaded 3/8” compression

    connection. Low-lead forged brass body (<.25% Lead content). Polysulfone shutter. Seal in Peroxide-cured EDPM.

    Stainless steel spring. Maximum working temperature 195°F (90°C). Setting range from 95–120°F (35–50°C). Tolerance of

    ±3°F (±2°C). Maximum working pressure 150 psi (10 bar). Maximum unbalanced dynamic supply pressure 2:1. Tamper-

    proof setting lock and check valves on the inlet. Includes plug/nut for cold water outlet port for use with single-fixture fixtures

    providing tempered water only and copper compression fittings kit for hard pipe installations.

Technical specification
  • Unique ref.5212AP
  • Product familyPLUMBING
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2023-12-12
  • Edition number1
Related
  • Material mainBrass
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Canada
United States