Publish your products
DIRTMAG® - Magnetic Dirt Separator, ASME (8 - 14" ANSI flange) - NA Market

DIRTMAG® - Magnetic Dirt Separator, ASME (8 - 14" ANSI flange) - NA Market

In heating and air conditioning control systems, the circulation of water containing impurities may result in rapid wear and damage to components such as pumps and control valves. It also causes blockages in heat exchangers, heating elements and pipes, resulting in lower thermal efficiency within the system. The dirt separator removes these dirt particles, collecting them in a large collection chamber from which they can be flushed even while the system is in operation. This device is capable of efficiently removing even the smallest particles, with very low head loss. The DIRTMAG® magnetic dirt separator removes both ferrous and nonferrous impurities continuously, featuring powerful removable magnets that remove up to 100% of the ferrous impurities, including magnetite, that can form in a hydronic system. The DIRTMAG® has 2 ½ times the removal performance of a standard dirt separator.

 Visit bim.caleffi.com to stay updated.

Specification
  • Epoxy resin coated steel body.

    Complete with:

     Bottom drain valve (code NA39753)

    ¾" NPT male top thread with brass cap.

    ANSI 150 flange connections.

    Max working pressure: 150 psi

    Vessel temp range: 32° - 270°F

    Particle separation capacity: to 5 µm (0.2 mil)

    Ferrous impurities separation efficiency: up to 100% removal

Technical specification
  • Unique ref.5465AM-flanged-8-14
  • Product familyHVAC
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2018-05-31
  • Edition number3
Related
  • Material mainSteel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - HVAC
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodeSs_60
  • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States