Publish your products
DISCALAIR® High Discharge Automatic Air Vent - NA Market
Caleffi

DISCALAIR® High Discharge Automatic Air Vent - NA Market

DISCALAIR automatic air vents release air that forms in the hydraulic circuits of heating and air conditioning systems, with pressures to 150 psi. The venting air discharge capacity is very high capable of expelling over 4 standard cubic feet per minute (SCFM). The circulation of fully de-aerated water or glycol-water mediums enables the equipment to operate under optimum conditions, free from noise, corrosion, localized overheating or mechanical damage.

Visit bim.caleffi.com to stay updated.

Specification
  • Brass body.

    Stainless steel float guide pin and linkage.

    Female threaded connection.

    Max working pressure: 150 psi

    Max discharge pressure: 90 psi

    Max discharge rate: 4.5 SCFM

    Max working temp: 250˚F

Technical specification
  • Unique ref.551004A
  • Product familyHVAC
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2020-11-05
  • Edition number2
Related
  • Material mainBrass
  • Material secondaryStainless steel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - HVAC
  • ETIM CodeEC010260
  • ETIM NameAir-/dirt separator for CH/cooling system
  • UNSPSC nameVents
  • UNSPSC code40101503
  • Uniclass 2015 CodeSs_60
  • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit