Publish your products
DISCAL® Rotating Collar - NA Market
Caleffi

DISCAL® Rotating Collar - NA Market

The DISCAL® air separator is used to continuously remove the air contained in hydronic circuits of heating and cooling systems. The air discharge capacity is very high. They automatically remove all the air present in the system down to micro-bubble level with low head loss due to the special internal shape of the separator body. Flow direction of the DISCAL air separator is bidirectional; flow in either direction is permitted. The circulation of fully de-aerated water enables the equipment to operate under optimum conditions, free from noise, corrosion, localized or mechanical damage. Micro-bubbles, fusing with each other, increase in volume (get larger) until they become large enough to rise to the top where they are automatically released.


 Visit bim.caleffi.com to stay updated.

See Revit Content Instruction Guide pdf at www.calefii.com for code 5517 series DISCAL.

Specification
  • Air separator with rotating collar for horizontal or vertical pipes.

    Brass body.

    Stainless steel float guide pin and linkage.

    Stainless steel mesh internal element.

    Max working pressure: 150 psi

    Working temp range: 32° - 250°F

    Visit bim.caleffi.com to stay updated.

    See Revit Content Instruction Guide pdf at www.calefii.com for code 5517 series DISCAL.

Technical specification
  • Unique ref.5517A
  • Product familyHVAC
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2020-08-05
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryStainless steel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - HVAC
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodeAc_60
  • Uniclass 2015 DescriptionHeating, cooling and refrigeration activities
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 55 35
  • OmniClass TitleLiquid Separators
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit