Publish your products
DISCAL® Air Separators, ASME (8 - 12" ANSI Flange) - NA Market
Caleffi

DISCAL® Air Separators, ASME (8 - 12" ANSI Flange) - NA Market

De-aerators are used to continuously remove the air contained in the hydraulic circuits of heating and cooling systems. The air discharge capacity of these devices is very high. They are capable of automatically removing all the air present in the system down to micro-bubble level. The circulation of fully deaerated water enables the systems to operate under optimal conditions, free from any noise, corrosion, localized overheating or mechanical damage. In the threaded versions it is available for installation on horizontal pipes, and with adjustable T-fitting for installation on horizontal and vertical pipes. Flanged and weld-end DISCAL® de-aerators are supplied complete with hot pre-formed shell insulation to ensure perfect heat insulation when used in both hot and chilled water systems. Optional insulation is available for the threaded model with 3/4” and 2” drain.


Visit bim.caleffi.com to stay updated.

Specification
  • Air separator.

    Epoxy resin coated steel body.

    Stainless steel float guide pin and linkage.

    Stainless steel mesh internal element.

    ANSI 150 flange connections.

    1" NPT male bottom drain connection.

    ½" NPT male side drain connection.

    Complete with:

    Bottom drain valve (code NA39753)

    Side drain valve (code 538402 FD)

    Max working pressure: 150 psi

    Working temp range: 32˚ - 270˚F

    Air separation efficiency: up to 100% removal

Technical specification
  • Unique ref.551A-flanged-8-12
  • Product familyHVAC
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2018-05-31
  • Edition number1
Related
  • Material mainSteel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - HVAC
  • IFC classificationValve
  • ETIM CodeEC010260
  • ETIM NameAir-/dirt separator for CH/cooling system
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodeSs_60
  • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 55 35
  • OmniClass TitleLiquid Separators
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit