Publish your products
638 series Motorized Ball Valve - NA Market
638 series Motorized Ball Valve - NA Market
    Caleffi

    638 series Motorized Ball Valve - NA Market

    The 638 series high flow 2-way motorized ball valves are perfect for shutoff and isolation in hydronic heating or cooling applications. Bubble-tight sealing, high differential pressure closeoff and significant Cv flow coefficients make the 638 series ideal for application in large-scale hydronic and geothermal systems. The valve body has dual Posi-Stop™ union connections for installation and service efficiency. The 3-wire floating control fail-in-place actuator includes auxiliary contacts, a convenient integral manual override feature and a user- friendly position indicator.


    See Revit Content Instruction Guide pdf at www.calefii.com for code 638 series motorized ball valve.

    Specification
    • 638 series
      Two-way motorized ball valve for hydronic and geothermal systems. NPT female, sweat and press union connection sizes 3/4” to 2”. Full port type ball valve. Brass body. Chrome plated brass ball. Control stem seal with double peroxide-cured EPDM o-ring seal. PTFE ball seal with peroxide-cured EPDM o-ring seal for compensation of mechanical slack. Peroxide-cured EPDM o-ring
      Posi-Stop™ union seals. Water and 50% max. glycol solutions. Maximum working pressure 230 psi (16 bar). Maximum differential pressure 150 psi (10 bar) (from 3/4” to 1 1/4”), 75 psi (5 bar ) (from 1 1/2”-2”). Actuator power 24 V AC, 6 VA; with auxiliary microswitch, auxiliary microswitch contact rating 6 A at 24 VAC; dynamic torque 133 lb-in (15 N·m.) Stroke time 50 seconds (90° rotation). Protection class NEMA 4 (IP 65). Electric supply cable length 32 inches (0.8 m). Ambient conditions for valve with actuator: medium working temperature range 14 degrees F to 230 degrees F (-10 degrees C to 110 degrees C); ambient temperature: operation 14 degrees F to 230 degrees F (-10 degrees C to 110 degrees C)


      See Revit Content Instruction Guide pdf at www.calefii.com for code 638 series motorized ball valve.

    Technical specification
    • Unique ref.638A
    • TypeObject (single object)
    • Date of publishing2024-08-06
    • Edition number1
    Classification
    • BIMobject CategoryHVAC - HVAC
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit