Publish your products
Two-way motorized ball zone valve - NA Market
Caleffi

Two-way motorized ball zone valve - NA Market

4.5 out of 5 stars4.5(6 reviews)

Two-way motorized ball zone valve. Straight. 3-wire control.
Max ΔP close-off pressure: 150 psi
Temp range: 20˚ - 230˚F
Power supply: 24 VAC
Power consumption: 4 VA
Rating of micro-switch contacts: 5 A (24 V)
3-wire control.
36" wire lead connection.

Visit bim.caleffi.com to stay updated.

See Revit Content Instruction Guide pdf at www.caleffi.com for code 6442 series.

Specification
  • The motorized zone valves permit automatically shutting off the medium in air conditioning or hydraulic and domestic water systems. The high hydraulic performance level of this particular series of valves, combined with reduced dimensions and practical on-site operation, make them especially suitable for zone heating systems. The motorized ball valves are used in the above-mentioned systems predominantly thanks to the following features: - no seepage - short operating times (valve opening - closing) - operational capacity with high differential pressures - low head losses - compatibility with any type of 3-contact control for complete control during the opening and closing phases, thanks to the electrical construction features.

    Visit bim.caleffi.com to stay updated.

    See Revit Content Instruction Guide pdf at www.caleffi.com for code 6442 series.

Technical specification
  • Unique ref.6442A
  • Product familyHVAC
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2020-11-04
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryStainless steel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - HVAC
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodeSs_60
  • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit