Publish your products
Three-way motorized ball zone valve- Bypass - NA Market
Caleffi

Three-way motorized ball zone valve- Bypass - NA Market

Three-way motorized ball zone valve.Bypass.
Max ΔP close-off pressure: 150 psi
Temp range: 20° - 230°F
Power supply: 24 VAC
Power consumption: 4 VA
Rating of microswitch contacts: 5 A (24 V)
3-wire control.
2.1 Cv in by-pass mode.
36" wire lead connection


Visit bim.caleffi.com to stay updated.

See Revit Content Instruction Guide pdf at www.caleffi.com for code 6443-bypass series.

Specification
  • Zone valves are used to automatically shut-off the flow, redirect or modulate hot and chilled water in hydronic heating and air conditioning systems. The motorized three-way diverting / mixing valve permits two position diverting or three-way mixing with 3-wire floating outdoor reset controller for injection mixing. The motorized three-way bypass valve permits a system to operate with a continuous flow regardless if the zone valve is in the open or in the by-pass position. The high flow and high close-off performance characteristics of these zone valves, combined with the compact size, makes them particularly suitable to fit inside baseboard or directly in fan coil units. The 6442 and 6443 series motor drives for 40 seconds. Power is then dropped by an internal switch. Power is required to drive in both directions. These valves are used in all types of systems because of the following characteristics: • Zero leakage across the valve • Quick opening and closing valve operation • Operates at very high differential pressures • Loss of power stays in last position (open, closed or mid-stroke) • Low pressure drop through the valve • Union connections for simple installation and removal The 6442 and 6443 series is available with NPT male, sweat or press union connections. Presscon™ copper tail-piece with union nut makes installation and maintenance fast, easy and efficient. Special slots in the EPDM O-ring allows fluid to leak during system testing if unpressed and provide a perfect leak proof seal when completely pressed.

    Visit bim.caleffi.com to stay updated.

    See Revit Content Instruction Guide pdf at www.caleffi.com for code 6443-bypass series.

Technical specification
  • Unique ref.6443A-Bypass
  • Product familyHVAC
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2020-11-04
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryStainless steel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - HVAC
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodeSs_60
  • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit